330V, PDP Trench IGBT

Favorite

Overview

Using novel trench IGBT technology, ON Semiconductor's new series of trench IGBTs offer the optimum performance for PDP applications where low conduction and switching losses are essential.

  • Consumer
  • PDP TV
  • High current capability
  • Low saturation voltage: VCE(sat) =1.68 V @ IC = 180 A
  • High input impedance
  • RoHS compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGA180N33ATTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

-

330

450

1.68

-

-

-

-

-

-

-

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :