AEC 101 Qualified, 650V, 40A Fieldstop 4 trench IGBTStand alone IGBT without co-pack DIODE

Favorite

Overview

Using the novel field stop 4th generation high speed IGBT technology. AFGHL40T65SQ which is AEC Q101 qualified offers the optimum performance for both hard and soft switching topology in automotive application.

  • PFC
  • Hard Switching
  • Automotive
  • xEV On & Off board charger
  • PTC
  • AEC Q101 qualified
  • Maximum Junction Temperature, Tj=175°C
  • Very low switching and conduction losses
  • Positive temperature co-efficient
  • Tight parameter distribution
  • Fast Switching
  • Low Saturation Voltage: Vcesat=1.6V(Typ.)@Ic=75A
  • 100% of the parts are tested for ILM

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGHL40T65SQ

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

N

-

650

50

1.6

~NA~

0.052

0.138

~NA~

~NA~

80

~NA~

~NA~

238

No

$2.1207

More Details

Show More

1-25 of 25

Products per page

Jump to :