Power 8A 80V Darlington PNP

Favorite

Overview

The 8 A, 60 V PNP Darlington Bipolar Power Transistor is designed for general-purpose amplifier and low speed switching applications.

  • High DC Current Gain hFE = 3500 (Typ) @ IC = 4 Adc
  • Collector-Emitter Sustaining Voltage @ 200 mAdc VCEO(sus) = 60 Vdc (Min) 2N6667 VCEO(sus) = 80 Vdc (Min) - 2N6668
  • Low Collector-Emitter Saturation Voltage VCE(sat) = 2 Vdc (Max) @ IC = 5 A
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • TO-220AB Compact Package
  • Complementary to 2N6387, 2N6388 Figure 1. Darlington Schematic

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

2N6668

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

10

80

2

1

20

20

Price N/A

More Details

2N6668G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

10

80

2

1

20

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :