Power 10A 250V Discrete PNP

Favorite

Overview

The MJ15011 and MJ15012 are power transistors designed for high-power audio, disk head positioners, and other linear applications. These devices can also be used in power switching circuits such as relay or solenoid dr dc-to-dc converters or inverters.

  • High Safe Operating Area (100% Tested)
    1.2 A @ 100 V
  • Completely Characterized for Linear Operation
  • High DC Current Gain and Low Saturation Voltage
    hFE = 20 (Min) @ 2 A, 2 V
    VCE(sat) = 2.5 V (Max) @ IC = 4 A, IB = 0.4 A
  • For Low Distortion Complementary Designs

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJ15012G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

N

PNP

-

250

20

100

200

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :