Video Filter Driver, Six Channel, 6th Order SD HD

Favorite

Overview

The FMS6346 Low Cost Video Filter (LCVF) is intended to replace passive LC filters and drivers with a low-cost integrated device. Six sixth-order Butterworth filters provide improved image quality compared to typical passive solutions. The combination of low-power Standard-Definition (SD) and High-Definition (HD) filters greatly simplify DVD video output circuitry. Three channels offer fixed SD filters, while the other three are select able between SD and HD filters. The FMS6346 offers a fixed gain of 6dB. The FMS6346 may be directly driven by a DC-coupled DAC out put or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if AC-coupled inputs are required (see Applications section for details). The outputs can drive AC- or DC-coupled single (150 Ω ) video loads. DC-coupling the outputs removes the need for output coupling capacitors. The input DC levels are offset approximately +280 mV at the output.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • Three selectable sixth-order 8/32 MHz (SD/HP) filters
  • Three fixed sixth-order 8 MHz (SD) filters
  • Transparent input clamping
  • Single video load drive (2 Vpp, 150 Ω, AV = 6dB)
  • AC-or DC-coupled inputs
  • AC-or DC-coupled outputs
  • DC-coupled outputs eliminate AC-coupling capacitors
  • Low Power
  • 5 V only
  • Robust (12 kV HBM) output ESD protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6346MTC20X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

SD

6

No

4.75

5.25

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :