Electronic Volume IC for Car Audio Systems

Favorite

Overview

The LV3329PE is an electronic volume and tone IC that implements a rich set of audio control functions with a minimal number of external components. Functions include input selection switching, an input gain, volume, loudness, balance, fader, bass/mid/treble control, and fixed equalizer.

  • It is possible to eliminate from the external components of equalizer control block by SCF technology.
  • Zero-cross switching circuits, soft steps (bass block and mid block) and soft mute circuits used for low noise even when input signals are present.
  • Low power consumption due to the use of Bi-CMOS process.
  • All controls performed using serial data input.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LV3329PE-TLM-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFP-44 / QIP-44M

3

260

REEL

1000

N

-

-

-

600

7

9

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :