1-chip FM Tuner IC for Compact Portable Equipment

Favorite

Overview

The LV24250LS is an I2C-controlled single-chip FM tuner IC that integrates external components which are necessary for tuning in a compact VQLP package with dimensions of only 3.5mm x 3.5mm.

  • FM FE
  • FM IF
  • MPX stereo decoder
  • FLL Tuning
  • Standby

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LV24250LS-TLM-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

VQLP-24J

3

260

REEL

2000

N

Tuner

I2C

400

140

2.6

3.6

-20

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :