Two-Channel Electronic Volume Control System

Favorite

Overview

The LC75344MD is a two-channel electronic volume control IC that is controlled by data input over a serial interface.

  • Built-in buffer amplifiers minimize the number of external components required.
  • Fabricated in a silicon gate CMOS process to minimize the switching noise generated by internal switches.
  • Built-in reference voltage generation circuit for the analog ground level.
  • All settings are controlled by data input over a serial interface.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC75344MD-AH

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-10 NB

3

260

REEL

2500

N

Electronic Volume

Serial

-

300

4.5

10

-30

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :