RDS/RBDS Single-chip Signal Processor

Favorite

Overview

The LC72722PM is singlechip system IC that implement the signal processing required by the European Broadcasting Union RDS (Radio Data System) standard and by the US NRSC (National Radio System Committee) RDBS (Radio Broadcast Data System) standard. These ICs include band-pass filter, demodulator, synchronization, and error correction circuits as well as data buffer RAM on chip and perform effective error correction using a soft-decision error correction technique.

  • Error correction capability improved by soft-decision error correction
  • The load on the control microprocessor can be reduced by storing decoded data in the on-chip data buffer RAM.
  • Two synchronization detection circuits provide continuous and stable detection of the synchronization timing.
  • Data can be read out starting with the backwardprotection block data after a synchronization reset.
  • Bit slip detection and correction
  • Low spurious radiation
  • Fully adjustment free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC72722PM-MPB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-24 W / MFP-24

4

260

FNFLD

25

N

RDS/RBDS Signal Processer

-

-

100

3

5.5

-40

85

Price N/A

More Details

LC72722PM-TLM-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-24 W / MFP-24

4

260

REEL

1000

N

RDS/RBDS Signal Processer

-

-

100

3

5.5

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :