15 A, 60 V NPN Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose switching and amplifier applications. The TIP3055 (NPN); and TIP2955 (PNP) are complementary devices.

  • DC Current Gain
    hFE = 20-70 @ IC
    hFE = 4.0 Adc
  • Collector-Emitter Saturation Voltage
    VCE(sat) = 1.1 Vdc (Max) @ IC
    VCE(sat) = 4.0 Adc
  • Excellent Safe Operating Area
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP3055

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

General Purpose

3

15

-

-

-

-

-

20

70

2.5

80

Price N/A

More Details

TIP3055G

Loading...

Active

CAD Model

Pb

A

H

P

TO-247

NA

0

TUBE

30

N

NPN

General Purpose

3

15

60

100

7

-

1.8

20

70

2.5

80

$1.1146

More Details

Show More

1-25 of 25

Products per page

Jump to :