Varactor Diode, 15V, 20nA, CR=4.8, rs=1.6Ω, Single MCPH3

Favorite

Overview

SVC710 is Varactor Diode, 15V, 20nA, CR=4.8, rs=1.6Ω, Single MCPH3 for AFC, VCO Applications.

  • Automatic frequency control
  • Voltage-controlled oscillator
  • High capacitance ratio
  • Low voltage drive
  • Small-sized package : MCPH
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

SVC710-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

Tuning

Single

15

~NA~

0.02

~NA~

~NA~

1.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :