Varactor Diode, 16V, 50nA, CR=3.1, Q=100, Monolithic Dual MCPH3

Favorite

Overview

SVC276 is Varactor Diode, 16V, 50nA, CR=3.1, Q=100, Monolithic Dual MCPH3 for FM receiver electronic tuning applications.

  • FM receiver electronic tuning
  • Twin type with a good linearity of C-V characteristic. Excels in large input characteristic
  • Small package permits SVC276-applied sets to be compact and slim
  • High capacitance ratio (VR=2.0 to 8.0V)
  • High Quality Factor
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

SVC276-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

Tuning

Dual

16

~NA~

0.05

~NA~

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :