Green-Mode PWM Controller for Flyback Converter, Programmable Frequency 50KHz ~ 80KHz

Favorite

Overview

This highly integrated PWM controller provides several special enhancements designed to meet the low standby-power needs of low-power SMPS. To minimize standby power consumption, the proprietary green-mode function provides off-time modulation to linearly decrease the switching frequency under light-load conditions. This green-mode function enables the power supply to meet even the strictest power conservation requirements.
The BiCMOS fabrication process enables reducing the start-up current to 9uA, and the operating current to 3mA. To further improve power conservation, a large start-up resistance can be used. Built-in synchronized slope compensation ensures the stability of peak current mode control. Proprietary internal compensation provides a constant output power limit over a universal AC input range (90 VAC to 264 VAC). Pulse-by-pulse current limiting ensures safe operation even during short-circuits.
To protect the external power MOSFET from being damaged by supply over voltage, the SG6859A’s output driver is clamped at 17 V. SG6859A controllers can be used to improve the performance and reduce the production cost of power supplies. The best choice for replacing linear and RCC-mode power adapters, The SG6859A is available in 8-pin DIP and 6-pin SOT-26 packages.

  • Notebook PC
  • Wireless LAN Access Point/Router
  • External AC-DC Merchant Power Supply - Wireless Communications
  • DVD
  • STB
  • Green-Mode PWM
  • Supports the “Blue Angel” Standard
  • Low Startup Current: 9µA
  • Low Operating Current: 3mA
  • Leading-Edge Blanking
  • Constant Output Power Limit
  • Universal Input
  • Built-in Synchronized Slope Compensation
  • Current-mode Operation
  • Cycle-by-cycle Current Limiting
  • Under-Voltage Lockout (UVLO)
  • Programmable PWM Frequency with Frequency Hopping
  • VDD Over-Voltage Protection (Auto Restart)
  • Gate Output Voltage Clamped at 17V
  • Low Cost
  • Small SOT-26 Package
  • Few External Components Required
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :