CMOS Image Sensor, 12.5 MP, Global Shutter

Favorite

Overview

The PYTHON 12K is a 12.5 MP (4096 x 3072 pixel) 10-bit CMOS image sensor in 4/3 optical format, supporting up to 160 frame per second readout at full resolution.

High sensitivity 4.5 µm pixels support both pipelined and triggered global shutter readout modes. The sensor also supports correlated double sampling (CDS) readout in global shutter mode, reducing noise and increasing dynamic range.

The sensor is programmed using a four-wire serial peripheral interface. Black level can be calibrated automatically, or adjusted using a user programmable offset. The sensor also supports readout of up to 32 separate regions of interest (ROI) to increase frame rate. Image data is accessed through 32, 16, 8, or 4 LVDS channels, each running at 720 Mbps, and a separate synchronization channel is provided to facilitate image reconstruction.

The PYTHON 12K is packaged in a 355−pin µPGA package and is available in a monochrome, Bayer color, and extended near-infrared (NIR) configurations.

  • Image Capture
  • Industrial cameras and systems
  • Intelligent Transportation Systems (ITS)
  • Medical Imaging Systems
  • Inspection systems (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
  • IP-CDS global shutter technology
  • HW scalable family
  • High configurability
  • Fast adaptability
  • Multiple windowing
  • High frame rate
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIP1FN012KA-GTI

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-355

NA

0

JTRAY

12

N

CMOS

12.6

160

4/3 inch

Pipelined and Triggered Global

4.5 x 4.5

LVDS

NIR

-

Price N/A

More Details

NOIP1SE012KA-GTI

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-355

NA

0

JTRAY

12

N

CMOS

12.6

160

4/3 inch

Pipelined and Triggered Global

4.5 x 4.5

LVDS

Bayer Color

-

Price N/A

More Details

NOIP1SN012KA-GTI

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-355

NA

0

JTRAY

12

N

CMOS

12.6

160

4/3 inch

Pipelined and Triggered Global

4.5 x 4.5

LVDS

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :