Power Integrated Module (PIM), IGBT 1200 V, 160 A and 650 V, 100 A

Favorite

Overview

The NXH160T120L2Q1 is a power integrated module (PIM) containing a split T-type neutral point clamped three-level inverter, consisting of two 160A/1200V half-bridge IGBTs with inverse diodes, two neutral point 100A/1200V rectifiers, two 100A/650V neutral point IGBTs with inverse diodes, two half-bridge 100A/650V rectifiers and a negative temperature coefficient thermistor (NTC).The product is available in press-fit and solder pin versions.

  • Solar Inverter DC-AC stage
  • UPS DC-AC stage
  • Battery Storage DC-AC stage
  • Solar Inverter
  • UPS
  • Battery Storage
  • 1200V IGBT Specifications: VCE(SAT) = 2.1V @ 160A, ESW = 6.3mJ @ 100A
  • 650V IGBT Specifications: VCE(SAT) = 1.65V @ 150A, ESW = 3.8mJ @ 100A
  • Thermistor
  • 150A rated half bridge diodes
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
VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NXH160T120L2Q1PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

N

Split T-Type Inverter

1200

160

2.1

2.2

Industrial

Price N/A

More Details

NXH160T120L2Q1SG

Loading...

Active

CAD Model

Pb

A

H

P

Q1

NA

0

BTRAY

21

Y

Split T-Type Inverter

1200

160

2.1

2.2

Industrial

$77.683

More Details

Show More

1-25 of 25

Products per page

Jump to :