Single P−Channel Trench Power MOSFET -20V, -3.2A, 85mΩ

Favorite

Overview

This is a 20 V P-Channel Power MOSFET.

  • Load/Power Management for Portables
  • Load/Power Management for Computing
  • Charging Circuits and Battery Protection
  • Leading -20 V Trench for Low RDS(on)
  • -1.8 V Rated for Low Voltage Gate Drive
  • SOT-23 Surface Mount for Small Footprint
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR4101PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-20

-

8

1.2

2.4

0.73

90

70

-

75

675

2.2

1008

100

75

$0.0644

More Details

Show More

1-25 of 25

Products per page

Jump to :