Single P-Channel Small Signal MOSFET -8V, -3.7A, 52mΩ

Active

Overview

This is an 8.0 V P-Channel Power MOSFET.

  • High Side Load Switch
  • DC-DC Conversion

  • Cell Phone, Notebook, PDAs, ect.

  • Leading Trench Technology for Low RDS(on)
  • -1.8 V Rated for Low Voltage Gate Drive
  • SOT-23 Surface Mount for Small Footprint (3x3mm)

Product Resources

Product services, tools and other useful resources related to NTR2101P
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR2101PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-8

-

8

1

3.7

0.96

52

39

7.5

12

1173

2.5

-

289

218

$0.0868

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.