Dual P-Channel Power MOSFET -20V -6A 33mΩ

Favorite

Overview

Power MOSFET6 A, 20 V, P−Channel SOIC−8, Dual

  • Power Management in Portable and Battery-Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Miniature Dual SO-8 Surface Mount Package
  • Diode Exhibits High Speed, Soft Recovery
  • Avalanche Energy Specified
  • SO-8 Mounting Information Provided
  • Pb-Free Packages are Available
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMD6P02R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

P-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

-20

-

12

-1.2

-6

1.4

Q1=Q2=50

Q1=Q2=33

7.7

20

1380

8

0.04

515

250

$0.49

More Details

Show More

1-25 of 25

Products per page

Jump to :