Single N-Channel Logic Level Power MOSFET 60V, 3A, 120mΩ

Favorite

Overview

Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTF3055L108T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

60

-

15

2

3

2.1

-

120

3.8

8

313

-

44

112

40

Price N/A

More Details

NTF3055L108T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

N-Channel

PowerTrench® T1

SC-4

Small Signal

Logic

0

NA

0

60

-

15

2

3

2.1

-

120

3.8

8

313

-

44

112

40

$0.3016

More Details

NTF3055L108T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

60

-

15

2

3

2.1

-

120

3.8

8

313

-

44

112

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :