100 mA, 30 V, Schottky Barrier Diode

Favorite

Overview

The Schottky diodes are optimized for low forward voltage drop and low leakage current. The DSN2 Dual Silicon No lead package is a chip level package using solderable metal contacts under the package similar to DFN style packages. The DSN style package enables 100 percent utilization of the package area for active silicon offering a significant performance per board area advantage compared to products in plastic molded packages. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Mobile Handsets
  • MP3 Players
  • Digital Camera & Camcorders
  • Low Forward Voltage Drop
  • Low Reverse Current
  • High Switching Speed
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR01F30NXT5G

Loading...

Active

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

Y

Single

30

0.37

7

0.1

4

-

7

$0.0667

More Details

Show More

1-25 of 25

Products per page

Jump to :