Single D Flip-Flop

Active

Overview

The NL17SZ74 MiniGate™ is a high performance, full function Edge triggered D Flip Flop, with all the features of a standard logic device such as the 74LCX74.

  • This product is general usage and suitable for many different applications.

  • *Standard Device (No Specific End Product)

  • Extremely High Speed: tPD 2.6 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • 5 V Tolerant Inputs - Interface Capability with 5 V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10 µA) Substantially Reduces System Power Requirements
  • Replacement for NC7SZ74
  • Tiny Ultra Small Package Only 2.1 X 3.0 mm
  • High ESD Ratings: 2000 V Human Body Model
    1000 V Charge Device Model
  • Chip Complexity: FET = 64
  • Pb-Free Packages are Available

Product Resources

Product services, tools and other useful resources related to NL17SZ74
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ74MQ1TCG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

3000

N

D-Type

1

1.65

5.5

5

24

$0.0844

More Details

NL17SZ74MQ1TCG-Q

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-8

1

260

REEL

3000

F

D-Type

1

1.65

5.5

5

24

$0.0844

More Details

NL17SZ74USG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

D-Type

1

1.65

5.5

5

24

$0.1144

More Details

NL17SZ74USG-Q

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

F

D-Type

1

1.65

5.5

5

24

$0.1144

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.