Power MOSFET with Current Mirror FET 24 V, 9.5 A, N-Channel, ESD Protected, 1:250 Current Mirror

Favorite

Overview

N-Channel MOSFET with 1:250 current mirror device utilizing the latest ON Semiconductor technology to achieve low figure of merit while keeping a high accuracy in the linear region. This device takes advantage of the latest leadless QFN package to improve thermal transfer.

  • DC-DC Converters
  • Voltage Regulator Modules
  • Small DC Motor Controls
  • Current Sense MOSFET
  • ±3.5% Current Mirror Accuracy in Linear Region
  • ±15% Current Mirror Accuracy in Low Current Saturation Region
  • ESD Protected on the Main and the Mirror MOSFET
  • Low Gate Charge
  • Pb-Free Package is Available
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
ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NILMS4501NR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-4

1

235

REEL

2500

N

N-Channel

24

9.5

13

2.7

Price N/A

More Details

NILMS4501NR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-4

1

260

REEL

2500

N

N-Channel

24

9.5

13

2.7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :