LDO Regulator, 150 mA, Low Dropout, Low Iq

Favorite

Overview

The NCV8668 is 150 mA LDO regulator with integrated window watchdog and reset functions dedicated for microprocessor applications. Its robustness allows NCV8668 to be used in severe automotive environments, Very low quiescent current as low as 38 µA typical makes it suitable for applications permanently connected to battery requiring very low quiescent current with or without load. The Enable function can be used for further decrease of quiescent current down to 1 µA.
The NCV8668 contains protection functions as current limit and thermal shutdown.

  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • 5.0 V, ±2%, 150 mA
  • Very Low Quiescent Current: Typ 38 µA
  • Very Low Dropout Voltage
  • Enable Function
  • Reset with Adjustable Power-on Delay
  • Window Watchdog
  • Integrated Protection Features:
    Current Limitation
    Thermal Shutdown
  • NCV Prefix for Automotive
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8668ABD133R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

3.3

0.15

4.5

40

0.225

0.038

60

-

Yes

Yes

Automotive

Price N/A

More Details

NCV8668ABD150R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.15

4.5

40

0.225

0.038

60

-

Yes

Yes

Automotive

Price N/A

More Details

NCV8668ABD250R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Single

Positive

5

0.15

4.5

40

0.225

0.038

60

-

Yes

Yes

Automotive

Price N/A

More Details

NCV8668ABPD33R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

N

Single

Positive

3.3

0.15

4.5

40

0.225

0.038

60

-

Yes

Yes

Automotive

Price N/A

More Details

NCV8668ABPD50R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

N

Single

Positive

5

0.15

4.5

40

0.225

0.038

60

-

Yes

Yes

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :