Vr12.6 single phase controller

Favorite

Overview

The NCP81141 Single-Phase buck solution is optimized for Intel VR12.6 compatible CPUs. The controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power for both Desktop and Notebook applications. The single phase controller uses DCR current sensing providing the fastest initial response to dynamic load events at reduced system cost.The NCP81141 incorporates an internal MOSFET driver for improved system efficiency. High performance operational error amplifiers are provided to simplify compensation of the system. Patented Dynamic Reference Injection further simplifies loop compensation by eliminating the need to compromise between closed-loop transient response and Dynamic VID performance. Patented Total Current Summing provides highly accurate digital current monitoring.

  • Industrial CPU based applications
  • Infotainment, Mobile, Automation, Medical and Security
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81141MNTXG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-28

1

260

REEL

4000

N

Step-Down

1

Voltage Mode

4.75

5.25

1000

$0.8

More Details

Show More

1-25 of 25

Products per page

Jump to :