5 Channels Power Management IC (PMIC) with 1 DC-DC Converter and 4 LDOs

Obsolete

Overview

The NCP6914 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates one high efficiency 800 mA step-down DC to DC converter with DVS (Dynamic Voltage Scaling) and four low dropout (LDO) voltage regulators in WLCSP-20 1.77 x 2.06mm package.

  • Battery powered applications power management
  • Power supply for processor with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices

  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players

  • Very small package 2.05 x 1.76 mm
  • Ultra low quiescent current (72 µA typ)
  • I2C accessible prior enabling device allowing to change settings before powering up the system
  • One DC-DC converter, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 800 mA output current capability
  • Four low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 300 mA output current capability, 50 µVrms typical low output noise

Tools and Resources

Product services, tools and other useful resources related to NCP6914
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6914AFCAT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

1.2

0.8

95

3000

Price N/A

More Details

NCP6914AFCBT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

1.2

0.8

95

3000

Price N/A

More Details

NCP6914AFCDT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-20

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

1.2

0.8

95

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.