Dual Synchronous Buck Controller

Favorite

Overview

The NCP5425 is a highly flexible dual buck controller with internal gate drivers that can be used with two input power supplies and one or two outputs in mutiple configurations. The part contains all the circuitry required for two independent synchronous dual NFET buck regulators utilizing a feed forward voltage mode control method. The NCP5425 can run from a single supply ranging from 4.6 to 12 volts and support a single two phase or dual single phase outputs. When used as a dual output controller, the second output tracks voltage transients from the first. Power blanking for low noise applications is supported as well as independent cycle-by-cycle current limiting. The part is available in a 20 pin TSSOP package allowing the designer to minimize PCB area.

  • Operation Over 4.6 to 13.2 Volts
  • Dual Synchronous Buck Design
  • Programmable Power Sharing and Budgeting from Two Independent Supplies
  • 0.8 Volt +/- 1% Reference for Low Voltage Outputs
  • 1.5A Peak Power Drive
  • Switch Blanking for Noise Sensitive Applications through use of ROSC Pin
  • Programmable Frequency, 150 kHz to 750 kHz Operation
  • Programmable Soft-Start
  • Cycle-to-Cycle Overcurrent Protection
  • Independent Programmable Current Limits
  • 100% Duty Cycle for Fast Transient Response
  • Internal Slope Compensation
  • Out-of-Phase Synchronization between the Controllers
  • These are Pb-Free Devices
  • Configurable as a Single Two Phase Output or Two Single Phase Outputs
  • Input Undervoltage Lockout
  • On/Off Enable through use of the COMP Pins
  • Power Supply Sequencing
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5425DBR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

Step-Down

1

V2

4.75

13.2

750

$1.1258

More Details

Show More

1-25 of 25

Products per page

Jump to :