Power Factor Controller (PFC), Continuous Conduction Mode, Fixed Frequency, Compact

Favorite

Overview

The NCP1653 is a controller designed for Continuous Conduction Mode (CCM) Power Factor Correction (PFC) boost circuits. It operates in the follower boost or constant voltage in 67 kHz (NCP1653A) or 100 kHz (NCP1653) fixed switching frequency. Follower boost offers the benefits of reduction of output voltage and hence reduction in the size and cost of the inductor and power switch. Housed in a DIP-8 or SO-8 package, the circuit minimizes the number of external components and drastically simplifies the CCM PFC implementation. It also integrates high safety protection features. The NCP1653 is a driver for robust and compact PFC stages.

  • Power Factor Correction Stage
  • Flat TVs
  • Desktop PCs
  • AC Adapters SMPS
  • White Goods
  • IEC61000-3-2 Compliant
  • Continuous Conduction Mode
  • Average Current-Mode or Peak Current-Mode Operation
  • Constant Output Voltage or Follower Boost Operation
  • Very Few External Components
  • 67 or 100 kHz Fixed Switching Frequency
  • Soft-Start Capability
  • VCC Undervoltage Lockout with Hysteresis (8.7 / 13.25 V)
  • Overvoltage Protection (107% of Nominal Output Level)
  • Undervoltage Protection or Shutdown (8% of Nominal Output Level)
  • Programmable Overcurrent Protection
  • Programmable Overpower Limitation
  • Thermal Shutdown with Hysteresis (120/ 150 °C)
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
PFC Mode

Frequency Operation

Control Mode

Topology

fSW Typ (kHz)

VCC Max (V)

Drive Cap. (mA)

UVLO (V)

Latch

UVP

Inhibition

Reference Price

NCP1653ADR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

CCM

Fixed

Current Mode

Step-Up

67

18

1000 / 1000

8.7 - 13.25

Yes

Fixed

Yes

Price N/A

More Details

NCP1653APG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

CCM

Fixed

Current Mode

Step-Up

67

18

1000 / 1000

8.7 - 13.25

Yes

Fixed

Yes

Price N/A

More Details

NCP1653DR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

CCM

Fixed

Current Mode

Step-Up

100

18

1000 / 1000

8.7 - 13.25

Yes

Fixed

Yes

$0.5037

More Details

NCP1653PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

CCM

Fixed

Current Mode

Step-Up

100

18

1000 / 1000

8.7 - 13.25

Yes

Fixed

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :