DP3T Data Switch, USB 2.0 High Speed / Audio, with Negative Swing Capability

Favorite

Overview

The NCN1154 is a DP3T switch for combined true-ground audio, USB 2.0 high speed data, and UART applications. It allows portable systems to use a single port to pass either USB data or audio signals from an external headset; the 3 channels being compliant to USB 2.0, USB 1.1 and USB 1.0. The switch is capable of passing signals with negative voltages as low as 2 V below ground. The NCN1154 features shunt resistors on the audio ports. These resistors are switched in when the audio channel is off and provide a safe path to ground for any charge that may build up on the audio lines. This reduces Pop & Click noise in the audio system. The device has an extended VCC range which can operate off VCC up to 4.2 V while passing true ground audio signals down to -2 V.

  • Shared High Speed data or audio on a single connector
  • Micro or Mini USB applications
  • GPS
  • Cellular and wireless phones
  • Tablets and Portable gaming
  • Bar Code Scanners
  • 3:1 High Speed Switch
  • 5.25 V tolerant on common pins
  • High Bandwidth of 820 MHz
  • Capable of passing negative swing signals down to -2V on R/L channel
  • 1.8 V compatible control pin
  • Audio channel shunt resistors
  • Ultra-low THD
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NCN1154MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UQFN-12

1

260

REEL

3000

Y

2

1

DP3T

35

7.5

2.7

5

$0.3937

More Details

Show More

1-25 of 25

Products per page

Jump to :