Bipolar Transistor, NPN, 250 V, 16 A

Active

Overview

The MJ15022 and MJ15024 are power transistors designed for high power audio, disk head positioners and other linear applications.

  • High Safe Operating Area (100% Tested) -
    2 A @ 80 V
  • High DC Current Gain -
    hFE = 15 (Min) @ IC = 8 Adc

Tools and Resources

Product services, tools and other useful resources related to MJ15024
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJ15024G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

Y

NPN

16

250

15

60

250

4

$4.3348

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.