15 A, 120 V, PNP Bipolar Power Transistor

Active

Overview

The Bipolar Power Transistor is designed for high power audio, stepping motor and other linear applications. It can also be used in power switching circuits such as relay or solenoid drivers, dc-to-dc converters, inverters or for inductive loads requiring higher safe operating area than the 2N3055.

  • Current-Gain - Bandwidth-Product @ IC = 1.0 Adc
    fT = 0.8 MHz (Min) - NPN
    fT = 2.2 MHz (Min) - PNP
  • Safe Operating Area - Rated to 60 V and 120 V, Respectively
  • Pb-Free Packages are Available

Product Resources

Product services, tools and other useful resources related to MJ15016
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJ15016G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

N

PNP

15

120

20

70

180

1

$3.5858

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.