Bipolar Transistor, -12V, -3A, Low VCE(sat), PNP Single MCPH3

Obsolete

Overview

MCH3106 is Bipolar Transistor, -12V, -3A, Low VCE(sat), PNP Single MCPH3 for DC-DC Converter Applications.

  • Relay drivers, lamp drivers, motor drivers, fl ash

  • Adoption of MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.85mm)
  • High allowable power dissipation

Tools and Resources

Product services, tools and other useful resources related to MCH3106
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH3106-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.165

3

12

15

5

0.85

-

200

560

280

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.