2-Input Differential AND/NAND Gate

Active

Overview

The MC10/100EP05 is a 2-input differential AND/NAND gate.
The device is functionally equivalent to the EL05 and LVEL05
devices. With AC performance much faster than the LVEL05 device,
the EP05 is ideal for applications requiring the fastest AC performance
available.


The 100 Series contains temperature compensation.

  • 220ps Typical Propagation Delay
  • Maximum Frequency > 3 Ghz Typical
  • PECL Mode Operating Range:VCC= 3.0 V to 5.5 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -5.5 V
  • Open Input Default State
  • Safety Clamp on Inputs
  • Q Output Will Default LOW with Inputs Open or at VEE
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC100EP05
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
Channels

Input Level

Output Level

VCC Typ (V)

fToggle Max (MHz)

tpd Typ (ns)

tJitter Typ (ps)

tR & tF Max (ps)

Reference Price

MC100EP05DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

Y

AND/NAND

1

ECL

ECL

5

3000

0.22

0.2

170

Price N/A

More Details

MC100EP05DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

TUBE

100

Y

AND/NAND

1

ECL

ECL

5

3000

0.22

0.2

170

Price N/A

More Details

MC100EP05DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

3

260

REEL

2500

Y

AND/NAND

1

ECL

ECL

5

3000

0.22

0.2

170

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.