40 A, 15 V Schottky Rectifier

Favorite

Overview

The Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125°C Operating Junction Temperature
  • ESD Rating: Class 3 per Human Body Model; Class C per Machine Model
  • Epoxy Meets UL94, VO at 1/8"

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: B4015L
  • Pb-Free Package is Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR4015CTL

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

15

0.54

10000

40

150

-

-

Price N/A

More Details

MBR4015CTLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

15

0.54

10000

40

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :