Schottky Barrier Rectifier, 20 A, 90 V

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Shipped 50 units per plastic tube
  • Marking: B2080, B2090, B20100
  • Low Stored Charge Majority Carrier Conduction

    Mechanical Characteristics:
  • Low Forward Voltage
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Second
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Epoxy Meets UL94, VO at 1/8
  • 20 Amps Total (10 Amps Per Diode Leg)
  • 175°C Operating Junction Temperature
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • High Surge Capacity
  • Low Power Loss/High Efficiency
  • Guard-Ring for Stress Protection
  • Pb-Free Packages are Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR2090CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

90

0.95

10

20

150

-

-

Price N/A

More Details

MBR2090CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Common Cathode

90

0.95

10

20

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :