CMOS Image Sensor, High Speed, 3 MP

Favorite

Overview

LUPA3000 CMOS image sensor features industry leading digital data throughput of 13.2 Gbps. The 3.0 megapixel sensor offers a triggered and pipelined global shutter with a high frame rate of 485 frames per second (fps) and windowing capability for undistorted images and fast readout. The sensor also features on-chip digital LVDS (Low Voltage Differential Signaling) outputs that simplify the transport of sensor data and overall camera design for machine vision and holographic data storage applications. The sensor also has a dual slope capability to maintain good contrast in shadowed regions without saturating bright areas in scenes with a high contrast ratio.

  • High speed machine vision
  • Holographic data storage
  • Motion analysis
  • Industrial imaging
  • Medical imaging systems
  • Intelligent traffic systems
  • Digital data throughput of 13.2 Gbps
  • Triggered and pipelined global shutter with a high frame rate of 485 fps
  • Windowing capability
  • Integrated digital LVDS outputs
  • Dual slope capability
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIL1SE3000A-GDC

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-369

NA

0

JTRAY

14

N

CMOS

3

485

1 inch

Pipelined and Triggered Global

8.0 x 8.0

-

Bayer Color

-

Price N/A

More Details

NOIL1SN3000A-GDC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPGA-369

NA

0

JTRAY

1300

N

CMOS

3

485

1 inch

Pipelined and Triggered Global

8.0 x 8.0

-

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :