NPN Epitaxial Silicon Transistor

Obsolete

Overview

Designed for general-purpose power and switching, such as output or driver stages in applications.

  • This product is general usage and suitable for many different applications.

  • Lead Formed for Surface Mount Application (No Suffix)
  • Straight Lead (I-PAK, "-I" Suffix)
  • Electrically Similar to Popular KSE44H
  • Fast Switching Speeds
  • Low Collector Emitter Saturation Voltage

Tools and Resources

Product services, tools and other useful resources related to KSH44H11I
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

KSH44H11ITU

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

NPN

General Purpose

1

8

80

80

5

1.5

-

40

-

50

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.