Interline Transfer EMCCD Image Sensor, 4.4 MP

Favorite

Overview

EOL has been announced for this device

The KAE−04471 Image Sensor is a 4.4 Mp, 4/3″ format, Interline Transfer EMCCD image sensor that provides exceptional imaging performance in extreme low light applications. Each of the sensor’s four outputs incorporates both a conventional horizontal CCD register and a high gain EMCCD register.

An intra-scene switchable gain feature samples each charge packet on a pixel-by-pixel basis. This enables the camera system to determine whether the charge will be routed through the normal gain output or the EMCCD output based on a user selectable threshold. This feature enables imaging in extreme low light, even when bright objects are within a dark scene, allowing a single camera to capture quality images from sunlight to starlight.

  • Scientific Imaging
  • Medical Imaging
  • Defense Imaging
  • Surveillance
  • Intelligent Transportation Systems
  • Intra-Scene Switchable Gain
  • Wide Dynamic Range
  • Low Noise Architecture
  • Exceptional Low Light Imaging
  • Global Shutter
  • Excellent Image Uniformity and MTF
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

KAE-04471-ABA-JP-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-155

NA

0

JWLCS

1

N

Interline Transfer-EMCCD

4.4

14

4/3 inch

Electronic

7.4 x 7.4

Analog

Mono

-

Price N/A

More Details

KAE-04471-FBA-JP-FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-155

NA

0

JWLCS

1

N

Interline Transfer-EMCCD

4.4

14

4/3 inch

Electronic

7.4 x 7.4

Analog

Bayer Color

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :