Power MOSFET, N-Channel, SUPERFET® II, FRFET®, 650 V, 10.2 A, 380 mΩ, TO-220F

Favorite

Overview

SuperFET®II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications. SuperFET II FRFET® MOSFET’s optimized body diode reverse recovery performance can remove additional component and improve system reliability.

  • 700 V @TJ = 150°C
  • RDS(on) = 320 mΩ (Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 33 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 165 pF)
  • 100% Avalanche Tested
  • RoHS CompliantApplications
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCPF380N65FL1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

N-Channel

PowerTrench® T1

TO-220

High Voltage

Standard

0

Single

0

650

380

DC: ±20, AC: ±30

5

10.2

33

-

-

-

33

1265

14

224

42

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :