Low Capacitance ESD Protection for HDMI

Favorite

Overview

The ESD8040 is designed specifically to protect HDMI and Display Port with full functionality ESD protection. Ultra low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed TMDS lines.

  • HDMI
  • Display Port
  • Set top box (STB)
  • Digitial TV (DTV)
  • Computing
  • Gaming
  • 0.35 pF max capacitance
  • Low voltage punch through (LVPT) clamping technology
  • Innovative space efficient package design that integrates all required lines for HDMI and DisplayPort into a small footprint
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8040MUTAG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-18

1

260

REEL

3000

Y

HDMI 2.0

14

Unidirectional

0.35

5.5

3.3

1

-

$0.7154

More Details

Show More

1-25 of 25

Products per page

Jump to :