Low Capacitance ESD Protection Diode Array, Thunderbolt

Favorite

Overview

The ESD8006 transient voltage suppressor is specifically designed to protect USB 3.0 and Thunderbolt interfaces from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines.

  • USB3.0
  • Thunderbolt
  • Display Port
  • Computing
  • Computing accessories
  • Hard drives
  • 0.25pF max capacitance
  • Clamping voltage less than 8.6V at 16A
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Protection for the Following IEC Standards:IEC 61000−4−2 (Level 4)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8006MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

USB 3.1

6

Unidirectional

0.32

5.5

3.3

1

-

$0.316

More Details

SZESD8006MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Y

USB 3.1

6

Unidirectional

0.32

5.5

3.3

1

-

$0.2187

More Details

Show More

1-25 of 25

Products per page

Jump to :