ESD Protection Array, USB 3.0

Favorite

Overview

The ESD8004 is designed to protect high speed data lines from ESD. Ultra low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB 3.0.

  • USB3.0
  • eSATA
  • Display Port
  • Computing
  • Gaming
  • 0.35pF max capacitance
  • Deep snap back SCR technology
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8004MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

Y

USB 3.1

4

Unidirectional

0.35

5.5

3.3

1

-

Price N/A

More Details

SZESD8004MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

N

USB 3.1

4

Unidirectional

0.35

5.5

3.3

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :