Bipolar Transistor, -30V, -12A, Low VCE(sat), PNP Single ECH8

Obsolete

Overview

ECH8102 is Bipolar Transistor, -30V, -12A, Low VCE(sat), PNP Single ECH8 for High-Current Switching Applications.

  • High-power IGBT/MOSFET gate drivers
  • DC-DC converters
  • Lamp drivers
  • Motor drivers

  • Adoption of FBET, MBIT process
  • Low collector-to-emitter saturation voltage
  • High allowable power dissipation
  • High current capacitance
  • High speed switching
  • Halogen free compliance
  • IECO is guaranteed for preventing reverse fl ow from the collector to the emitter

Product Resources

Product services, tools and other useful resources related to ECH8102
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

ECH8102-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.135

12

30

30

6

0.85

-

200

560

140

1.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.