LDO Tracking Regulator, 200 mA, 45 V, 75 µA IQ, with Enable

Favorite

Overview

The CS8182 is a monolithic integrated low dropout tracking regulator designed to provide adjustable buffered output voltage that closely tracks (± 10 mV) the reference input. The output delivers up to 200 mA while being able to be configured higher, lower or equal to the reference voltage.

The output has been designed to operate over a wide range (2.8 V to 45 V) while still maintaining excellent DC characteristics. The CS8182 is protected from reverse battery, short circuit and thermal runaway conditions. The device also can withstand 45 V load dump transients and 50 V reverse polarity input voltage transients. This makes it suitable for use in automotive environments. The VREF/ENABLE lead serves two purposes. It is used to provide the input voltage as a reference for the output and it also can be pulled low to place the device in sleep mode where it nominally draws less than 30 µA from the supply.

  • Automotive
  • 200 mA Source Capability
  • Output Tracks within +/-10 mV Worst Case
  • Low Dropout (0.35 V typ. @ 200 mA)
  • Low Quiescent Current
  • Thermal Shutdown
  • Short Circuit Protection
  • Wide Operating Range
  • Available in SO8 Fused, DPak and D2Pak

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

CS8182DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

TUBE

75

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

-

-

-

Price N/A

More Details

CS8182DTRKG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

Yes

No

-

Price N/A

More Details

CS8182YDF8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

235

TUBE

98

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

-

-

-

Price N/A

More Details

CS8182YDF8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

260

TUBE

98

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

-

-

-

Price N/A

More Details

CS8182YDFR8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

235

REEL

2500

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

-

-

-

Price N/A

More Details

CS8182YDFR8G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

Yes

No

-

$0.4933

More Details

CS8182YDPS5

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

2

235

TUBE

50

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

-

-

-

Price N/A

More Details

CS8182YDPS5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

3

260

TUBE

50

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

-

-

-

Price N/A

More Details

CS8182YDPSR5

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

2

235

REEL

750

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

-

-

-

Price N/A

More Details

CS8182YDPSR5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

3

260

REEL

750

N

Single

Positive

Tracking

0.2

3.4

45

0.35

0.075

60

-

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :