EEPROM Serial 16-Kb Microwire

Favorite

Overview

The CAT93C86 is a 16-kb Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at VCC) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C86 features a self-timed internal write with auto-clear. On-chip Power-On Reset circuit protects the internal logic against powering up in the wrong state.

  • High Speed Operation: 3 MHz (5 V)
  • 1.8 V to 5.5 V Supply Voltage Range
  • Selectable x8 or x16 Memory Organization
  • Self-timed Write Cycle with Auto-clear
  • Sequential Read
  • Hardware and Software Write Protection
  • Power-up Inadvertent Write Protection
  • Low Power CMOS Technology
  • Program Enable (PE) Pin
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Ranges
  • 8-pin SOIC Packages
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAT93C86VI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

16 kb

2k x 8

MicroWire

2000

150

1.8

5.5

10

3

-40

85

$0.2787

More Details

CAT93C86XI-T2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2000

N

Serial

16 kb

2k x 8

MicroWire

2000

150

1.8

5.5

10

3

-40

85

$0.7356

More Details

Show More

1-25 of 25

Products per page

Jump to :