EEPROM Serial 256-Kb I2C

Favorite

Overview

The CAT24C256 is a EEPROM Serial 256-Kb I2C, internally organized as 512 pages of 64 bytes each, for a total of 32,768 bytes of 8 bits each.

It features a 64-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

Write operations can be inhibited by taking the WP pin High (this protects the entire memory).

External address pins make it possible to address up to eight CAT24C256 devices on the same bus.

On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.

  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • CDRW
  • Cellular Phones
  • Cordless Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • DRAM Modules
  • DVD Players
  • Graphic Cards
  • Hard Disk Drives
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • Printers
  • Set Top Box
  • Smart Phones
  • TV
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Video Tape Recorder
  • Vending Machines
  • Wireless LANs
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 64-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 program/erase cycles
  • 100 Year Data Retention
  • Industrial temperature range
  • 8-lead SOIC and TSSOP and 8-pad UDFN packages
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAT24C256HU4IGT3

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

Serial

256 kb

32k x 8

I2C

1000

400

1.8

5.5

2

3

-40

85

$0.4427

More Details

CAT24C256WI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

256 kb

32k x 8

I2C

400

900

1.8

5.5

1

1

-40

85

$0.352

More Details

CAT24C256YI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

Serial

256 kb

32k x 8

I2C

400

900

1.8

5.5

1

1

-40

85

$0.3183

More Details

Show More

1-25 of 25

Products per page

Jump to :