200 V, 8.0 A Ultrafast Rectifier

Favorite

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Ultrafast 35 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • Popular TO-220 Package
  • Epoxy Meets UL94, VO @ 1/8''
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: BYW29-200
  • Pb-Free Package is Available
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

BYW29-200

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrafast

8

35

200

0.85

100

0.6

Price N/A

More Details

BYW29-200G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrafast

8

35

200

0.85

100

0.6

$0.4664

More Details

Show More

1-25 of 25

Products per page

Jump to :