Power 10A 400V NPN

Obsolete

Overview

The BUL147 have an applications specific state-of-the-art die designed for use in electric fluorescent lamp ballasts to 180 Watts and in Switchmode Power supplies for all types of electronic equipment.
These high-voltage/high-speed transistors offer the following:

  • Improved Efficiency Due to Low Base Drive Requirements:
    High and Flat DC Current Gain
    Fast Switching
    No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Parametric Distributions are Tight and Consistent Lot-to-Lot
  • Two Package Choices: Standard TO-220 or Isolated TO-220
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUL147
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUL147

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

-

-

-

-

-

-

-

14

34

-

125

Price N/A

More Details

BUL147G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

-

-

-

-

-

-

-

14

34

-

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.