Medium Power NPN Darlington Bipolar Power Transistor

Favorite

Overview

The Medium Power NPN Darlington Bipolar Power Transistor is for use as output devices in complementary general-purpose amplifier applications.

  • High DC Current Gain hFE = 750 (Min) @ IC
    = 1.5 and 2.0 Adc
  • Monolithic Construction
  • BD675, 675A, 677, 677A, 679, 679A, 681 are complementary with BD676, 676A, 678, 678A, 680, 680A, 682
  • BD677, 677A, 679, 679A are equivalent to MJE 800, 801, 802, 803
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

BD679A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

4

80

2.8

0.75

-

-

Price N/A

More Details

BD679AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

4

80

2.8

0.75

-

-

Price N/A

More Details

BD679AS

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

Y

NPN

4

80

2.8

0.75

-

-

$0.2648

More Details

Show More

1-25 of 25

Products per page

Jump to :