NPN Bipolar Transistor

Favorite

Overview

The NPN Bipolar Transistor is designed for use in audio amplifier applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.

  • High Current: 1.0 Amp
  • The SOT-223 package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • Available in 12 mm Tape and Reel
    Use BCP56T1 to order the 7 inch/1000 unit reel
    Use BCP56T3 to order the 13 inch/4000 unit reel
  • PNP Complement is BCP53T1
  • Device Marking
    BCP56T1 = BH
    BCP56-10T1 = BH-10
    BCP56-16T1 = BH-16
  • S Prefix for Automotive and Other Applications Requiring Unique
    Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCP56T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

NPN

General Purpose

0.5

1

80

100

5

-

1

40

250

-

1.5

$0.1203

More Details

BCP56T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

NPN

General Purpose

0.5

1

80

100

5

-

1

40

250

-

1.5

$0.1047

More Details

SBCP56T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

NPN

General Purpose

0.5

1

80

100

5

-

1

40

250

-

1.5

$0.1323

More Details

SBCP56T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

NPN

General Purpose

0.5

1

80

100

5

-

1

40

250

-

1.5

$0.1323

More Details

Show More

1-25 of 25

Products per page

Jump to :