CMOS Image Sensor, 13 MP, 1/3"

Favorite

Overview

The AR1335 is a 1/3.2-inch CMOS active-pixel digital image sensor with a pixel array of 4208H x 3120V. The AR1335 digital image sensor, features breakthrough 1.1µm pixel technology that delivers superior low-light image quality through leading sensitivity, quantum efficiency and linear full well. This allows image quality that rivals digital still cameras. With a sensor architecture focused on low power and a high Chief Ray Angle (CRA) for low Z-heights, the AR1335 is ideal for smartphone and other mobile device applications. It incorporates sophisticated on-chip camera functions such as windowing, mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two-wire serial interface. The AR1335 sensor can generate full resolution image at up to 30 frames per second (fps) and supports advanced video modes including 4K 30fps, 1080P 60fps and 720P 120fps.

  • Mobile
  • 4K video capture
  • High resolution still capture
  • Smart Phone
  • Digital Still Camera
  • PC Camera
  • Consumer devices
  • 13MP CMOS sensor with advanced 1.1µm pixel BSI technology
  • Data interfaces: 2,3 and 4 lane MIPI
  • Bit-depth compression available for MIPI: 10-8 and 10-6 to lower bandwidth
  • 3D synchronization controls to enable stereo video capture
  • 6.8 kbits one time programmable memory (OTPM)
  • Programmable controls: gain, horizontal and vertical blanking, auto black level offset correction, frame size/rate, exposure, left-right and top-bottom image reversal, window size, and panning
  • Two on-die phase-locked loop (PLL) oscillators for super low noise performance
  • On-chip temperature sensor
  • Bayer pattern horizontal down-size scaler
  • Simple two-wire fast-mode+ serial interface
  • Low dark current
  • Interlaced multi-exposure readout enabling High Dynamic Range (HDR) still and video applications
  • ON-chip lens shading correction
  • Support for external mechanical shutter
  • Support for external LED or Xenon Flash
  • Extended Flash duration up to start of frame readout
  • Die or CSP Package
  • Mono or Color variations

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR1335CSSC11SMD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

13

30

1/3.2 inch

Electronic Rolling

1.1 x 1.1

MIPI

RGB

-

Price N/A

More Details

AR1335CSSC11SMKA0-CP

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-63

4

245

CTRAY

3000

Y

CMOS

13

30

1/3.2 inch

Electronic Rolling

1.1 x 1.1

MIPI

RGB

-

Price N/A

More Details

AR1335CSSC11SMKA0-CP1

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ODCSP-63

4

245

CTRAY

300

N

CMOS

13

30

1/3.2 inch

Electronic Rolling

1.1 x 1.1

MIPI

RGB

-

Price N/A

More Details

AR1335CSSC11SMKA0-CP2

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-63

4

245

CTRAY

50

N

CMOS

13

30

1/3.2 inch

Electronic Rolling

1.1 x 1.1

MIPI

RGB

-

Price N/A

More Details

AR1335CSSC32SMD20

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

13

30

1/3.2 inch

Electronic Rolling

1.1 x 1.1

MIPI

RGB

-

Price N/A

More Details

AR1335CSSM11SMD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

13

30

1/3.2 inch

Electronic Rolling

1.1 x 1.1

MIPI

Mono

-

Price N/A

More Details

AR1335CSSM11SMKA0-CP

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-63

4

245

CTRAY

3000

F

CMOS

13

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :